Page top

Primary Contents



Ratings

Built-in SwitchRated voltage
(V)
Non-inductive load (A)Inductive load (A)
Resistive loadLamp loadInductive loadMotor load
NCNONCNONCNONCNO
Z-15G5-B125 VAC
200 VAC
500 VAC
15
15
10
3
2.5
1.5
1.5
1.25
0.75
15
15
6
15
3
1.5
2.5
1.5
0.75
8 VDC
14 VDC
30 VDC
125 VDC
250 VDC
15
15
6
0.5
0.25
3
3
3
0.5
0.25
1.5
1.5
1.5
0.5
0.25
15
10
5
0.05
0.03
5
5
5
0.05
0.03
2.5
2.5
2.5
0.05
0.03

Note:
1. The above values are for steady-state currents.
2. Inductive load: Power factor = 0.4 (AC); time constant = 7 ms (DC).
3. The lamp load has an inrush current of 10 times the steady-state current.
4. The motor load has an inrush current of 6 times the steady-state current.
5. Standard testing condition.
(1) Ambient temperature: 20 ±2°C
(2) Ambient humidity: 65% ±5%RH
(3) Operating frequency: 20 times/min

Characteristics

Operating
frequency
Mechanical60 operations/min
Electrical20 operations/min
Insulation resistance100 MΩ min. (at 500 VDC)
Contact resistance30 mΩ max. (initial value)
Dielectric
strength
Between terminals of same polarity1,000 VAC, 50/60 Hz for 1 min
Between current-carrying metal part
and ground, and between each termi-
nal and non-current-carrying metal part
2,000 VAC, 50/60 Hz for 1 minute
Vibration
resistance
Malfunction10 to 55 Hz, 1.5-mm double amplitude (1 ms max.)
Shock
resistance
Destruction500 m/s2
Malfunction200 m/s2 max. (1 ms max.)
DurabilityMechanical1,000,000 operations min.
Electrical500,000 operations min.
WeightApprox. 130 to 210 g
Inrush currentNC30 A max.
NO15 A max.
Ambient operating temperature-25 to 80 ° C (with no icing or condensation)
Ambient operating humidity35% to 85%RH
Ambient storage temperature-25 to 80 ° C (with no icing or condensation)
Degree of protectionIP65 (Operation Unit only)
Electric shock protection classClass II
PTI (proof tracking index)175
Pollution degree3 (IEC947-5-1)

Operating Characteristics

ModelZAP-[][]2ZAP-[][]
Operating characteristics
Operating forceOFApprox. 9.81 NApprox. 14.7 N

Contact Form

NameContact form
Double-throw contacts

Caution: In the interenst of product improvement, specifications are subject to change without notice.