Page top

Lead Contents

Smart Sensors High-Precision Contact Type

ZX-T

ZX-T

The Smart Answer to High-precision Measuring Applications that Were Difficult with Non-contact Types

Primary Contents



Sensors

Sensor Heads

SizeTypeSensing distanceResolution (See note.)Model
6 dia.Short type1 mm0.1 μmZX-TDS01T
Standard type4 mmZX-TDS04T
Low-load typeZX-TDS04T-L
8 dia.Standard type10 mm0.4 μmZX-TDS10T
Ultra-low-load TypeZX-TDS10T-L
Air Lift TypeZX-TDS10T-V
Air Lift/Air Push TypeZX-TDS10T-VL

Note:Refer to the resolution specified in Ratings and Specifications for the conditions required to achieve this resolution.

Amplifier Units

AppearancePower supplyOutput typeModel
DCNPNZX-TDA11
PNPZX-TDA41

Accessories (Order Separately)
Calculating Unit

AppearanceModel
ZX-CAL2

ZX-series Communication Interface Unit

AppearanceNameModel
ZX-series Communication
Interface Unit
ZX-SF11


Preamplifier Mounting Brackets

AppearanceModelRemarks
ZX-XBT1Attached to each Sensor Head
ZX-XBT2For DIN Rail mounting

Cables with Connectors on Both Ends (for Extension)

Cable lengthModelQty
1 mZX-XC1A1
4 mZX-XC4A
8 mZX-XC8A

Bank Unit

AppearanceModel
ZX-SB11