![]()
Global
These are navigation links to move inside this page.
Temperature Controller
DIN-sized (48 x 48 mm) Temperature Controller with Analog Setting
![]()
Quick links OMRON IA Temperature Controllers in your country.
Please contact OMRON Europe B.V. in Netherlands.
Ratings
| Supply voltage | 100 to120 VAC 50/60 Hz 200 to 240 VAC 50/60 Hz (See note.) |
| Operating voltage range | 90% to 110% of rated supply voltage |
| Power consumption | Approx. 2 VA |
| Input | Thermocouple (with sensor burnout detection circuit), platinum resistance thermometer, or thermistor with replaceable element |
| Control mode | ON/OFF or proportional control |
| Setting method | Analog setting |
| Indication method | No indication |
| Control output | Relay output: SPDT, 3 A at 250 VAC, resistive load (switching capacity: 330 VA) |
| Ambient operating temperature | - 10°C to 55°C (with no icing or condensation) |
| Ambient operating humidity | 45% to 85% |
Note: Specify either 100/110/120 VAC or 200/220/240 VAC when ordering.
Characteristics
| Setting accuracy | ±2% FS max. |
| Hysteresis | Approx. 0.5% FS (fixed) |
| Proportional band | 3% FS (fixed) |
| Control period | Approx. 20 s |
| Reset range | 5 ±1% FS min. (see note 1.) |
| Insulation resistance | 20 MΩ min. (at 500 VDC) |
| Dielectric strength | 2,000 VAC, 50/60 Hz for 1 min between charged terminals and uncharged metallic parts |
| Vibration resistance | Malfunction: 10 to 55 Hz, 0.15-mm single amplitude for 10 min each in X, Y, and Z directions Destruction: 16.7 Hz, 2-mm double amplitude for 2 hrs each in X, Y, and Z directions |
| Shock resistance | Malfunction: 147 m/s2, 3 times each in 6 directions Destruction: 294 m/s2, 3 times each in 6 directions |
| Life expectancy | Electrical: 100,000 operations min. (3 A at 110 VAC, resistive load) |
| Weight | Approx. 200 g (with flush-mounting adapter) |
| Degree of protection | Front panel: IEC standard IP40 (see note 2.) Terminals: IEC standard IP00 |
| Applicable Socket | P2CF-08 (order separately), P3G-08 (order separately) |
| Applicable Protective Cover | Y92A-48B (order separately) |
Note:
1. No reset function is incorporated by any E5C2 model with ON/OFF control.
The reset function is used to correct offset for proportional control. If there is an offset below the set value, turn the reset adjustment clockwise.
2. A special Watertight Cover is used to achieve this degree of protection (IP66, NEMA4 ).
Caution: In the interenst of product improvement, specifications are subject to change without notice.