![]()
Global
These are navigation links to move inside this page.
Open Network for High-Speed Control
CompoNet offers the ideal mix of high speed, ample capacity, and ease-of-use needed to let you build the best machine.
![]()
Quick links to 'CompoNet' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Fastest Communication Speeds in the Industry
Provides the fastest communication speeds in the industry for a sensor-actuator level network.
It is possible to send data consisting a large number of control points on multiple nodes. There is no response time delay, even with repeater units.
Fast Communication Technology even at Low Baud Rate of 4 Mbps
Provides excellent performance in applications with large numbers of control points and also in expansion work.
Efficient multicast transmission enables stable and fast communication even when the number of slaves increases.
Flexible Installation
Select the best branching method for your application.
CompoNet provides both fast communication and easy wiring.
Branch wiring is a powerful tool for installing large numbers of slaves in a variety of locations.
You can optimize your cable layout to match the layout of your equipment.
Distance can easily be extended.
A maximum distance of 1500 m is possible (when baud rate is 93.75 kbps).
Different types of cables can be mixed.
CX-Integrator Makes Start-Up and Recovery Work More Efficient
CX-Integrator software lets you set the PLC network/serial communication system configuration from a computer.
CX-Integrator makes it easy to handle CompoNet assignment, parameter setting, connection state monitoring, comment setting, network diagnosis, etc. from a computer.
Quick discovery of error locations
You can easily check the connection states of all the slaves and quickly specify error contents. You can check errors not only with tools but also with the master LED (7-segment display). This helps make on-site recovery work more efficient.
The connection states of all the slaves are easily checked.
Minimize the stoppage time and trouble on site."
Separate an error at a branch destination
When you use a repeater unit, you can display the slaves in each segment and can separate any error beyond the repeater.
Informatization of the all Equipment
Smart features are features of the slave main units that collect a variety information used for from start-up to maintenance.
Monitor network power supply voltage with tools and display units. Slaves collect a variety of information helpful for preventive maintenance and detect errors in connected equipment before problems occur. No need to write a program for monitoring.
Flat Cable for Easy One-Touch Installation
Flat cable shortens installation time.
It also prevents connector installation mistakes.
Smooth Start-Up with Simple Setup
Just set the master baud rate and the slave node addresses and the system is ready for start-up.
The slave baud rate is automatically set to match the master unit baud rate.
The allocation areas are automatically set by the node addresses.
*1.Using CX-Integrator makes detailed settings and monitoring possible.
Can Use Regular Round Cables for Fast Communication
Regular round cables can be used as the communication cables.
*Use round cables that comply with ODVA specifications.
Bit-level distribution for effective I/O installation
Bit slaves enable optimum I/O configuration and wiring becomes more efficient.