Page top

CRT1-VID16ML(-1) / VOD16ML(-1)

Digital I/O Slave Units with MIL Connector (Vertical type)

CRT1-VID16ML(-1) / VOD16ML(-1)

Thinnest in the industry! Ultimately little space and wiring are required.

MIL connectors expand I/O interface options to include direct connection to actuators and to terminal block conversion units.

• Super thin width of 15 mm could downsize the control panel.

• Connector interface between the communications unit and the I/O units can reduce startup time and raise maintenance ability.

• Various maintenance data such as operation status and deterioration of equipment can be collected to improve productivity.

• DIN tracks and metal fixtures allow flexible installation.

• Wide range of connection styles are available including direct connection to actuators and to terminal block conversion units.