Page top

Primary Contents



List of Models

H3DS-M/-S/-A

Supply voltageControl outputInput typeOperating mode
(see note)
Model
Screw terminal typeScrew-Less Clamp type
24 to 230 VAC (50/60Hz)/
24 to 48 VDC
Contact output: SPDT
(time-limit output SPDT)
Voltage inputEight multi-modes: A, B, B2, C, D, E, G, JH3DS-MLH3DS-MLC
No-input availableFour multi-modes: A, B2, E, JH3DS-SLH3DS-SLC
Single mode: AH3DS-ALH3DS-ALC

Note:
The operating modes are as follows:
A: ON-delay
B: Flicker OFF start
B2: Flicker ON start
C: Signal ON/OFF-delay
D: SIgnal OFF-delay
E: Interval
G: Signal ON/OFF-delay
J: One shot

H3DS-F

Operating modeSupply voltageModel
Screw terminal typeScrew-Less Clamp type
Flicker-OFF/Flicker-ON start24 to 230 VAC (50/60 Hz)/24 to 48 VDCH3DS-FLH3DS-FLC

H3DS-G

Operating modeSupply voltageModel
Screw terminal typeScrew-Less Clamp type
Star-delta operation24 to 230 VAC (50/60 Hz)/24 to 48 VDCH3DS-GLH3DS-GLC

H3DS-X

Supply voltageInput typeOperating modeModel
Screw terminal typeScrew-Less Clamp type
24 to 230 VAC/VDC
(50/60 Hz)
No-input availableON-delayH3DS-XLH3DS-XLC

Accessories(Optional)

Lock KeyY92S-38
Mounting Track50 cm (l) x 7.3 mm (t)PFP-50N
1 m (l) x 7.3 mm (t)PFP-100N
1 m (l) x 16 mm (t)PFP-100N2
End PlatePFP-M
SpacerPEP-S