![]()
Global
These are navigation links to move inside this page.
Analog I/O Slave Units with MIL Connectors/e-CON Connectors
Analog Slave Units with the Industry's Narrowest Width Help Save Space in Equipment and Panels
![]()
Quick links to 'CRT1-VAD04[][] / -VDA02[][]' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
The series includes Slave Units with a width of only 15 mm, the narrowest in the industry. Models with e-CON connectors boast a width of only 23 mm, making them the smallest in their class to save even more space.
I/O interface wiring can be performed easily with either MIL connectors or e-CON connectors.
Just make a few switch settings to complete Unit setup.
Enhanced Smart functions in a slim body. Reduce your total cost of operation by collecting maintenance data by using only the Slave Unit.