![]()
Global
These are navigation links to move inside this page.
General-purpose Basic Switch
![]()
Quick links to 'X' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Terminals
Screw Terminals (-B)
Solder Terminal (-A)
("-A" is not included in the model numbers.)
Note:
1. Tighten the terminal screws to a torque of 0.78 to 1.18 N·m.
2. Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
3. In case of DC voltage, set the COM to the positive terminal.
Mounting
Use M4 mounting screws with plane washers or spring washers to securely mount the Switch. Tighten the screws to a torque of 1.18 to 1.47 N·m.
The Switch can be panel mounted, provided that the hexagonal nut of the actuator is tightened to a torque of 2.94 to 4.9 N·m.
Dimensions and Operating Characteristics
The models, illustrations, and graphics are for screw-terminal models. (The dimensions for models that are omitted here are the same as for pin-plunger models.)
Pin Plunger
X-10G-B
Short Spring Plunger
X-10GD-B
Slim Spring Plunger
X-10GS-B
Panel Mount Plunger
X-10GQ-B
Note: Do not use both the M12 mounting screw and the mounting holes in the case at the same time. Doing so will cause stress to be applied to the Switch, possibly damaging the case or cover.
Panel Mount Roller Plunger
X-10GQ22-B
Note: Do not use both the M12 mounting screw and the mounting holes in the case at the same time. Doing so will cause stress to be applied to the Switch, possibly damaging the case or cover.
Leaf Spring
X-10GL-B
Panel Mount Cross Roller Plunger
X-10GQ21-B
Note: Do not use both the M12 mounting screw and the mounting holes in the case at the same time. Doing so will cause stress to be applied to the Switch, possibly damaging the case or cover.
Note: Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
* Be sure to use the switch at the rated OT value of 1.6 mm.
Short Hinge Lever
X-10GW21-B
Low-force Hinge Lever
X-10GW4-B
Hinge Roller Lever
X-10GW2-B
Reverse Short Hinge Lever
X-10GM22-B
Hinge Lever
X-10GW-B
Short Hinge Roller Lever
X-10GW22-B
Reverse Hinge Lever
X-10GM-B
Reverse Hinge Roller Lever
X-10GM2-B
Note: Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
Caution: All units are in millimeters unless otherwise indicated.