![]()
Global
These are navigation links to move inside this page.
Special-purpose Basic Switch
![]()
Quick links to 'DZ' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Terminals
Solder Terminals (-1A)
Screw Terminals (-1B)
Dimensions and Operating Characteristics
The solder terminal model has a suffix "-1A" in its model number and its omitted dimensions are the same as the corresponding dimensions of the pin plunger model.
Pin Plunger
DZ-10G-1B
Hinge Lever
DZ-10GW-1B
DZ-10GV-1B
Short Hinge Roller Lever
DZ-10GW22-1B
DZ-10GV22-1B
Hinge Roller Lever
DZ-10GW2-1B
DZ-10GV2-1B
Note: Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
Caution: All units are in millimeters unless otherwise indicated.