![]()
Global
These are navigation links to move inside this page.
Special-purpose Basic Switch
![]()
Quick links to 'DZ' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ratings
| Rated voltage | Non-inductive load (A) | Inductive load (A) | ||||||
| Resistive load | Lamp load | Inductive load | Motor load | |||||
| NC | NO | NC | NO | NC | NO | NC | NO | |
| 125 VAC 250 VAC | 10 10 | 2 1.5 | 1 0.7 | 6 4 | 3 2 | 1.5 1 | ||
| 8 VDC 14 VDC 30 VDC 125 VAC 250 VDC | 10 10 10 0.5 0.25 | 3 3 3 | 1.5 1.5 1.5 | 6 6 4 0.05 0.03 | 5 5 3 | 2.5 2.5 1.5 | ||
| 0.5 0.25 | 0.05 0.03 | |||||||
Note:
1. The above values are for steady-state current.
2. Inductive load has a power factor of 0.4 min. (AC) and a time constant of 7 ms max. (DC).
3. Lamp load has an inrush current of 10 times the steady-state current.
4. Motor load has an inrush current of 6 times the steady-state current.
5. The ratings values apply under the following test conditions:
(1) Ambient temperature: 20±2°C
(2) Ambient humidity: 65±5%RH
(3) Operating frequency: 20 operations/min
Characteristics
| Operating speed | 0.1 mm to 1 m/s *1 | |
| Operating frequency | Mechanical | 240 operations/min |
| Electrical | 20 operations/min | |
| Insulation resistance | 100 MΩ min. (at 500 VDC) | |
| Contact resistance | 15 mΩ max. (initial value) | |
| Dielectric strength | 1,000 VAC, 50/60 Hz for 1 min between non-continuous terminals 1,500 VAC, 50/60 Hz for 1 min between current-carrying metal parts and non-current-carrying metal part, and between current-carrying metal part and ground and between switches | |
| Vibration resistance | Malfunction | 10 to 55 Hz, 1.5-mm double amplitude *2 |
| Shock resistance | Destruction | 1,000 m/s2 max. |
| Malfunction | 300 m/s2 max. *1 *2 | |
| Durability | Mechanical | 1,000,000 operations min. |
| Electrical | 500,000 operations min. | |
| Degree of protection | IP00 | |
| Degree of protection against electric shock | Class I | |
| Proof tracking index (PTI) | 175 | |
| Ambient operating temperature | -25°C to 80°C (with no icing) | |
| Ambient operating humidity | 35% to 85%RH | |
| Weight | Approx. 30 to 50 g | |
*1. The values are for pin plunger models. (Contact your OMRON representative for other models.)
*2. Malfunction: 1 ms max.
Contact Specifications
| Contacts | Material | Silver alloy |
| Gap (standard value) | 0.5 mm | |
| Inrush current | NC | 30 A max. |
| NO | 15 A max. |
Caution: In the interenst of product improvement, specifications are subject to change without notice.