Page top

Primary Contents



Common to Z, A, X, and DZ Models

Terminal Covers

AP-A

Soldering Terminal Use
(Phenol Resin)

AP-A_Dim

Note:The Cover has five thin, easy-to-separate portions for easy lead wire connections.

AP-B

Screw Terminal Use
(Phenol Resin)

AP-B_Dim

Note:The Cover has six thin, easy-to-separate portions for easy lead wire connections.

AP1-A

Soldering Terminal Use
(Metal Press Mold)

AP1-A_Dim

Note:The Cover has five holes for easy lead wire connections.

AP1-B

Screw Terminal Use
(Metal Press Mold)

AP1-B_Dim

Note:The Cover has six holes for easy lead wire connections.

AP-Z

Soldering or Screw Terminal Use
(Vinyl Chloride)

AP-Z_Dim

Note:Each dimension has a tolerance of ±0.4 mm unless otherwise specified. (±0.8 mm for the AP-Z)

Separator

/A/X/DZ Common Accessories_Separator_Dim

Note:

1.Each dimension has a tolerance of ±0.4 mm unless otherwise specified.

2.The material is EAVTC (Epoxide Alkyd Varnished Tetron Cloth) and its heat-resisting temperature is 130°C.

Common to Z, X, and DZ Models

Note:These Actuators are not provided with Switches.

Hinge Lever
XAA-1

XAA-1_Dim

*Stainless steel

Note:This Actuator can be used with the Z-15G(-B) and X-10G(-B). When mounting the Switch, set the overtravel to between 32% and 100%, taking into consideration the operating body and the distance between the Actuator and the dog.

Hinge Roller Lever
ZAA-2

ZAA-2_Dim

*1.Stainless steel roller

*2.Stainless steel

Note:This Actuator can be used with the Z-15G(-B) and ZX-10G(-B). When mounting the Switch, set the overtravel to between 32% and 100%, taking into consideration the operating body and the distance between the Actuator and the dog.

Short Panel Mount Plunger
ZAQ-3

ZAQ-3_Dim

*1.Stainless-steel pin plunger

*2.Bronze frame

*3.Incomplete screw section part with a maximum of 1.5 mm

Note:This Actuator (pin plunger) can be used with Standard Pin Plungers (Z-15G(-B), Z-15E(-B), X-10G(-B), DZ-10G-1A(-1B)) for the Z, X, and DZ models.

Medium Panel Mount Plunger
ZAQ-2

ZAQ-2_Dim

*1.Stainless-steel pin plunger

*2.Copper alloy frame

*3.Incomplete screw section part with a maximum of 1.5 mm

Note:This Actuator (pin plunger) can be used with Standard Pin Plungers (Z-15G(-B), Z-15E(-B), X-10G(-B), DZ-10G-1A(-1B)) for the Z, X, and DZ models.

Long Panel Mount Plunger
ZAQ-1

ZAQ-1_Dim

*1.Stainless-steel pin plunger

*2.Copper alloy frame

*3.Incomplete screw section part with a maximum of 1.5 mm

Note:This Actuator (pin plunger) can be used with Standard Pin Plungers (Z-15G(-B), Z-15E(-B), X-10G(-B), DZ-10G-1A(-1B)) for the Z, X, and DZ models.

Panel Mount Roller Plunger
ZAQ-22

ZAQ-22_Dim

*1.Stainless-steel pin plunger

*2.Steel frame

*3.Incomplete screw section part with a maximum of 1.5 mm

Note:This Actuator (roller plunger) can be used with standard pin plungers (Z-15G(-B), Z-15E(-B), and DZ-10G-1A(-1B)). It cannot be used with X models.

Note:Each dimension has a tolerance of ±0.4 mm unless otherwise specified.

Caution: All units are in millimeters unless otherwise indicated.