![]()
Global
These are navigation links to move inside this page.
![]()
Quick links OMRON IA Limit Switches in your country.
Please contact Europe headquarters.
Product Search
Note: Only items related to the Catalogue are suggested.
List of Models
| Actuator | Model | Approved Standards | |||
| UL | CSA | EN | |||
| Plunger | ![]() | ZC-D55 | ● | ● | ● |
| Panel mount plunger | ![]() | ZC-Q55 | ● | ● | ● |
| Panel mount roller plunger | ![]() | ZC-Q2255 | ● | ● | ● |
| Panel mount crossroller plunger | ![]() | ZC-Q2155 | ● | ● | ● |
| Sealed roller plunger | ![]() | ZC-N2255 | ● | ● | ● |
| Sealed crossroller plunger | ![]() | ZC-N2155 | ● | ● | ● |
| Short hinge lever | ![]() | ZC-W55 | ● | ● | ● |
| Hinge lever | ![]() | ZC-W155 | ● | ● | ● |
| Short hinge roller lever | ![]() | ZC-W255 | ● | ● | ● |
| Hinge roller lever | ![]() | ZC-W2155 | ● | ● | ● |
| One-way action short hinge roller lever | ![]() | ZC-W355 | ● | ● | ● |
| One-way action hinge roller lever | ![]() | ZC-W3155 | ● | ● | ● |
Note:
1. Use molded terminal models when using the Switch under one of the following conditions:a) dusty, b) high amount of dripping oil, or c) high humidity.
2. Models are available with lead outlets in three positions: right-hand, left-hand, and underside.