Page top

Primary Contents



Ratings and Specifications

TypeStandardL-shapedT-shaped
NPN modelsEE-SX770 /EE-SX870
EE-SX770A/ EE-SX870A
EE-SX771 /EE-SX871
EE-SX771A /EE-SX871A
EE-SX772/ EE-SX872
EE-SX772A /EE-SX872A
PNP modelsEE-SX770P/ EE-SX870P
EE-SX770R/ EE-SX870R
EE-SX771P /EE-SX871P
EE-SX771R /EE-SX871R
EE-SX772P /EE-SX872P
EE-SX772R /EE-SX872R
Sensing distance5 m m (slot width)
Sensing objectOpaque: 2 × 0.8 mm min.
Differential distance0.025 mm
Light sourceGaAs infrared LED with a peak wavelength of 940 nm
IndicatorLight indicator (red) (turns ON when light is interrupted for models with A or R suffix)
Supply voltage5 to 24 VDC ±10%, ripple (p-p): 10% max.
Current consumption35 mA max. (NPN models), 30 mA max. (PNP models)
Control outputNPN open collector:
5 to 24 VDC, 100 mA max.
100 mA load current with a residual voltage of 0.8 V max.
40 mA load current with a residual voltage of 0.4 V max.
OFF current: 0.5 mA max.
PNP open collector:
5 to 24 VDC, 50 mA max.
50 mA load current with a residual voltage of 1.3 V max.
OFF current: 0.5 mA max.
Response frequency *1 kHz min. (3 kHz average)
Ambient illumination1,000 lx max. with fluorescent light on the surface of the receiver
Ambient temperature rangeOperating: - 25 to +55 ° C
Storage: - 30 to +80 ° C (with no icing)
Ambient humidity rangeOperating: 5% to 85%
Storage: 5% to 95% (with no condensation)
Vibration resistanceDestruction: 20 to 2,000 Hz (peak acceleration: 100 m/s2)
1.5-mm double amplitude for 2 h (4-min periods) each in X, Y, and Z directions
Shock resistanceDestruction: 500 m/s2 for 3 times each in X, Y, and Z directions
Degree of protectionIEC60529 IP60
Connecting methodPre-wired (standard cable length: 2 m)
Weight (packaged)Approx. 20 g
MaterialCase: Polybutylene phthalate (PBT)

*The response frequency was measured by detecting the following rotating disk.

EE-SX77/87_Spec2

Caution: In the interenst of product improvement, specifications are subject to change without notice.