![]()
Global
These are navigation links to move inside this page.
Cylindrical Proximity Sensor
General-purpose Threaded Sensor That Detects Metals and Non-metals Alike
![]()
Quick links to 'E2K-X' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Product Search
Note: Only items related to the Catalogue are suggested.
Sensors
| Appearance | Sensing distance | Output configuration | Model | ||
| Operation mode | |||||
| NO | NC | ||||
Unshielded ![]() | M12 | 4 mm | DC 3-wire, NPN | E2K-X4ME1 2M | E2K-X4ME2 2M |
| AC 2-wire | E2K-X4MY1 2M | E2K-X4MY2 2M | |||
| M18 | 8 mm | DC 3-wire, NPN | E2K-X8ME1 2M | E2K-X8ME2 2M | |
| AC 2-wire | E2K-X8MY1 2M | E2K-X8MY2 2M | |||
| M30 | 15 mm | DC 3-wire, NPN | E2K-X15ME1 2M | E2K-X15ME2 2M | |
| AC 2-wire | E2K-X15MY1 2M | E2K-X15MY2 2M | |||