Page top

Primary Contents



TL-LP50
TL-LY50

TL-LP/LY_Dim

*1.Vinyl cabtire cable:
TL-LP50: 9.4-dia. vinyl-insulated round cable with 3 conductors
(Conductor cross section: 0.75 mm2, Insulator diameter: 2.8 mm), Standard length: 1 m
TL-LY50: 9.0-dia. vinyl-insulated round cable with 2 conductors
(Conductor cross section: 0.75 mm2, Insulator diameter: 2.8 mm), Standard length: 1 m

*2.Remove the hexagon nut if a PF1/2 cable protective tube is applied.

Caution: All units are in millimeters unless otherwise indicated.