Page top

Primary Contents



Ratings and Specifications

ModelE63-WF5C
Power supply voltage12 VDC -10% to 24 VDC +15%, ripple (p-p): 5% max.
Current consumption50 mA max.
InputInput signalPhases A, B, and Z (phase difference signals)
Phase difference90° ±45° max.
ON6 mA max. at 0 to 2 V
OFF1.5 mA max. at 8 to 24 V
Input short current9 mA
Max. applied voltage30 V max.
Input impedanceApprox. 1 Ω
OutputOutput signalUP/DOWN (direction detection), COUNTS output (count), OUT Z
Output configurationOpen-collector output
Output capacityApplied voltage: 30 VDC max.
Sink current: 80 mA max.
Residual voltage: 1 V max. (at sink current of 80 mA)
Residual voltage: 0.4 V max. (at sink current of 20 mA)
Maximum response
frequency
120 kHz
Output response time2 μs max.
IndicatorsPower indicator (red), Phase Z output indicator (green)
Ambient temperature rangeOperating: -10 to 55°C (with no icing), Storage: -25 to 80°C (with no icing)
Ambient humidity rangeOperating/Storage: 35% to 85% (with no condensation)
Vibration resistanceDestruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistanceDestruction: 300 m/s2 3 times each in X, Y, and Z directions
Connection methodTerminal block
MaterialCase: ABS
Weight (packed state)Approx. 100 g
AccessoriesInstruction manual

Caution: In the interenst of product improvement, specifications are subject to change without notice.