![]()
Global
These are navigation links to move inside this page.
Voltage Sensor
![]()
Quick links to 'LG2' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
List of Models
| Detected voltage | Model |
| AC | LG2-AB (100 VAC) LG2-AB (200 VAC) LG2-AB (110 VAC) |
| DC | LG2-DB (12 VDC) LG2-DB (24 VDC) LG2-DB (48 VDC) LG2-DB (100 VDC) |
Connecting Socket
| Socket | Bracket | |
| Type | Model | Model |
| Front-mounting socket | PF083A | PFC-A7 |
| Back-mounting socket | PL08 | PLC-8 |
Note: Use the above sockets to mount the Voltage Sensor securely and prevent problems, such as faulty contact.