![]()
Global
These are navigation links to move inside this page.
Solid State Relays
![]()
Quick links to 'G3NE' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
Ratings (at an Ambient Temperature of 25°C)
Input
| Rated voltage | Operating voltage | Voltage level | Input impedance | ||
| Must operate | Must release | With zero cross function | Without zero cross function | ||
| 5 VDC | 4 to 6 VDC | 4 VDC max. | 1 VDC min. | 250 Ω±20% | 300 Ω±20% |
| 12 VDC | 9.6 to 14.4 VDC | 9.6 VDC max. | 600 Ω±20% | 800 Ω±20% | |
| 24 VDC | 19.2 to 28.8 VDC | 19.2 VDC max. | 1.6 kΩ±20% | ||
Note: Each model has 5-VDC, 12-VDC, and 24-VDC input versions.
Output
| Model | Applicable load | ||||
| Rated load voltage | Load voltage range | Load current (See note 1.) | Inrush current | ||
| With heat sink | Without heat sink | ||||
| G3NE-205T(L)(-2)-US | 100 to 240 VAC | 75 to 264 VAC | 0.1 to 5 A at 40 ° C | 0.1 to 5 A at 40 ° C | 60 A (60 Hz, 1 cycle) |
| G3NE-210T(L)(-2)-US | 0.1 to 10 A at 40 ° C (See note 2.) | 0.1 to 5 A at 40 ° C | 150 A (60 Hz, 1 cycle) | ||
| G3NE-220T(L)(-2)-US | 0.1 to 20 A at 40 ° C (See note 2.) | 0.1 to 5 A at 40 ° C | 220 A (60 Hz, 1 cycle) | ||
Note:
1. The load current varies depending on the ambient temperature. Refer to Datasheet.
2. These values apply when using a dedicated heat sink or a radiation plate of specified size.
Characteristics
| Item | G3NE-2[][]T(-2)-US | G3NE-2[][]TL(-2)-US |
| Operate time | 1/2 of load power source cycle + 1 ms max. | 1 ms max. |
| Release time | 1/2 of load power source cycle + 1 ms max. | |
| Output ON voltage drop | 1.6 V (RMS) max. | |
| Leakage current | 2 mA max. (at 100 VAC) 5 mA max. (at 200 VAC) | |
| Insulation resistance | 100 MΩ min. (at 500 VDC) | |
| Dielectric strength | 2,000 VAC, 50/60 Hz for 1 min | |
| Vibration resistance | Destruction: 10 to 55 to 10 Hz, 0.75-mm single amplitude | |
| Shock resistance | Destruction: 1,000 m/s2 | |
| Ambient temperature | Operating: -30°C to 80°C (with no icing or condensation) Storage: -30°C to 100°C (with no icing or condensation) | |
| Ambient humidity | Operating: 45% to 85% | |
| Certified standards | UL508 File No.E64562/CSA C22.2 (No.0, No.14) File No. LR35535 TÜV R9051064 (VDE0435) (EN60950) | |
| EMC | Emission: EN55011 Group 1 Class B Immunity: EN61000-6-2 | |
| Weight | Approx. 37 g | |
Caution: In the interenst of product improvement, specifications are subject to change without notice.