Page top

CPU Units

The NJ-Series Machine Automation Controller is at the heart of the new Sysmac platform.

CPU Units List

There are 6 products of CPU Units.

NJ501-[][][][] NJ-Series NJ501 CPU Units NJ501-[][][][]

New controller that covers functions and high-speed processing required for machine control and safety, reliability and maintainability that are the features of industrial controllers. Ideal for large-scale, fast, and high-accurate control with up to 64 axes.

NJ501-1[]20 / NJ101-[][]20 NJ-series Database Connection CPU Units NJ501-1[]20 / NJ101-[][]20

The NJ-series Machine Automation Controller supports the Database Connection function. Machine data can be quickly stored in a database by connecting the Controller directly to the database.

NJ501-1340 NJ-series NJ501 SECS/GEM CPU Unit NJ501-1340

The NJ501 SECS/GEM CPU Unit is a NJ-series machine automation controller, and has built-in the SECS/GEM communications functions which are the standards in the semiconductor industry. It is the high-performance controller that fuses machine control and host communications.

NJ501-4[][][] NJ-series NJ Robotics CPU Units NJ501-4[][][]

New controller that covers functions and high-speed processing required for machine control and safety, reliability and maintainability that are the features of industrial controllers provides robot control function. In addition to robot control, general motion control with up to 64 axes can be also performed.

NJ301-[][][][] NJ-Series NJ301 CPU Units NJ301-[][][][]

New controller that covers functions and high-speed processing required for machine control and safety, reliability and maintainability that are he features of industrial controllers Ideal for small-scale control with up to 8 axes

NJ101-[][][][] NJ-Series NJ101 CPU Units NJ101-[][][][]

Sysmac solutions for every machine New controllers ideal for simple machines