Page top

NX-series I/O System

Coupler Unit and Slice I/O Units which enable high-speed and high-precision control.

EtherNet/IP connectivity for high-speed, high-capacity communications

Coupler Unit which enables EtherCAT or EtherNet/IP network communications.

A wide range of Digital Input/Output Units for any intended application.

A wide range of Analog Input/Output Units for any intended application.

Thermocouple-type and resistance-thermometer-type Temperature Control/Temperature Input/Heater Burnout Detection Unit with a wide variety of interfaces and Heater Burnout Detection Unit

Load cell input unit ideal for a cost saving weighing/measurement system

Position Interface Units for pulse output, encoder input, and SSI input.

IO-Link master unit makes sensor level information visible and solves issues at manufacturing sites

Provides simplicity and flexibility in connecting serial devices to EtherCAT

Direct connection to RFID V680 amplifiers and antennas

Power Supply Units to add Unit power supply and I/O power supply for NX-series I/O Units.

One connection using Safety over EtherCAT protocol enables flexible configuration by mixing the Safety Units with standard NX I/O.

Safety I/O Units have safety input functions or safety output functions.

Hi-speed I/O link based on EtherCAT