Page top


The CJ1 Series of small Programmable Controllers provide all the functions required for everything from machine control to process control in a backplane-free structure that enables flexible system configuration.

Take a look at this overview of the entire CJ1 Series.

Many models of CPU Units are available to handle anywhere from 160 to 2,560 I/O points. Models with built-in I/O are available to save even more space.

A wide variation of Power Supply Units is available to match the scale of just about any system. Models are also available with a Replacement Notification function.

Basic I/O Units are available for essentially any application and wiring method.

Special I/O Units can be used to handle advanced machine control needs, such as temperature control, position control, and communications.

CPU Bus Units handle special I/O and communications needs to achieve advanced position control, motion control, and network communications.

Other Units are available for expansion racks and so on.