Page top

Special I/O Units

Specialized I/O and communications units for temperature control, analog control, ID sensing and other types of machine control.

Special I/O Units List

There are 7 products of Special I/O Units.

CJ1W-CRM21 CJ-series CompoNet Master Units CJ1W-CRM21

NJ/CJ-series CompoNet Master Units Increase the Range of Applicability of Sensors and Actuators.

CJ1W-AD / DA / MAD CJ-Series Analog I/O Unit CJ1W-AD / DA / MAD

Consistent Microsecond Throughput: Models with Direct Conversion Join the Lineup. This unit is available for CJ/NJ controller.

CJ1W-PDC15 CJ-series Process Analog I/O Unit CJ1W-PDC15

A Single Unit Handling All Types of Inputs such as Temperature Sensor Inputs and Analog Signal Inputs (e.g., 4 to 20 mA or 1 to 5 V). This unit is available for CJ/NJ controller.

CJ1W-TC CJ Series Temperature Control Unit CJ1W-TC

A Single Unit Performing All the Functions of 4 Temperature Controllers. This unit is available for CJ/NJ controller.

CJ1W-CT021 CJ-series High-speed Counter Unit CJ1W-CT021

High-Speed, Flexible Control With A Wide Array of Features. This unit is available for CJ/NJ controller.

CJ1W-V680C11 / V680C12 CJ Series ID Sensor Unit CJ1W-V680C11 / V680C12

Communication Unit Dedicated for RFID V680 Allowing Direct Connection to OMRON PLC CJ/CS/NJ-series

CJ1W-PH41U / AD04U CJ-series Process Analog I/O Unit CJ1W-PH41U / AD04U

A Single Unit Handling All Types of Inputs such as Temperature Sensor Inputs and Analog Signal Inputs (e.g., 4 to 20 mA or 1 to 5 V)