Page top

RFID Systems

RFID Systems enable non-contact reading and writing of data. Also called electronic tags, IC tags, ubiquitous ID systems, and RF tags, RFID Systems enable non-contact reading and writing of data.

V680S/V680 series: 13.56 MHz, Communications distance: Several centimeters to several tens of centimeters. General-purpose, medium-range RFID systems with a selection of ID tags, including compact heat-resistant models. General-purpose, medium-range RFID systems with a selection of ID tags, including compact heat-resistant models. Conforms to ISO/IEC 18000-3 (ISO/IEC 15693).

V780 series: 920-MHz band, Communications range: Several meters. UHF-band, long-distance RFID systems of industrial and commercial applications, Conforms to ISO/IEC 18000-6 Type C.

V640 series: 134.2 kHz RFID system that complies with SEMI semiconductor industry standards.