Page top

Low Voltage Switching Gears

A wide range of products including Magnetic Contactors, Manual Motor Starters, Thermal relays and Auxiliary relays. Compatible with motor applications. Mirror contact mechanism (J7KC) supports safety applications.

Low Voltage Switching Gears List

There are 4 products of Low Voltage Switching Gears.

J7KC Series Magnetic Contactor J7KC Series

Best Match for upto 2.2 kW (240 VAC) *, 5.5 kW (440 VAC) Motor and Primary Side switches * Based on JIS C 8201-4-1

J7MC Series Manual Motor Starter (Motor Protection Circuit Breaker) J7MC Series

MPCB system, protection from Overload, Phase failure and Short Circuit

J7TC Series Thermal overload relay J7TC Series

Motor Protection from Overload and Phase -loss by Combination with J7KC for up to 2.2 kW (240 VAC) *, 5.5 kW (440 VAC) * Based on JIS C 8201-4-1

J7KCA Series Auxiliary Relay (Contactor Relay) J7KCA Series

Same shape as J7KC magnetic contactors Ideal for standardizing panel design