Page top

Safety Door Switches

Safety Door Switches detect when mechanical guards or covers are closed. They are available in models using either mechanical or non-contact detection, and operation with special keys or actuators is possible.

Safety Door Switches List

There are 10 products of Safety Door Switches.

D40Z Compact non-contact Door Switch D40Z

Supports ISO 13849-1 (PLe/Safety Category 4). Can be used on higher risk level applications by connecting to Safety Controllers.

D40A / G9SX-NS Compact Non-Contact Door Switch/Non-Contact Door Switch Controller D40A / G9SX-NS

Electronic Detection Mechanism for Better Stability in Non-contact Door Switch Operation

D4SL-N, D4SL-NSK10-LK[] Guard Lock Safety-door Switch/D4SL-N-mounting Slide Key D4SL-N, D4SL-NSK10-LK[]

World's smallest Class 6-contact Guard Lock Safety-door Switch

D4NL Guard Lock Safety-door Switch D4NL

Best-selling Guard Lock Safety-door Switch Available in Several Compact, Multi-contact Models

D4NS, D4NS-SK Safety-door Switch D4NS, D4NS-SK

Multi-contact, Labor-saving, Environment-friendly, Next-generation Safety-door Switch

D4GS-N Slim Safety Door Switch D4GS-N

Slim Safety Door Switches with IP67 Rating

D4NH Safety-door Hinge Switch D4NH

Compact, Plastic-body Safety-door Hinge Switch Designed for Saving Space in Machines and Other Equipment

D4BS Safety-door Switch D4BS

The Special Operation Key Activates a Direct Opening Mechanism to Open the Contacts and Shut Off Control Circuits when Protective Doors Are Opened on Machine Tools or Other Equipment

D4BL Guard Lock Safety-door Switch D4BL

Die-cast aluminum body Key holding force of 700 N