Page top


The emitter and receiver are set in a U shape to enable easy handling.

Slot-type List

There are 7 products of Slot-type.

EE-SX95 Ultra-compact Pre-wired Photomicrosensor (Non-modulated) EE-SX95

Meeting Customer Needs with Ultracompact Sensors that Mount with M3 Screws

EE-SPX303N / SPX403N Broad Slot-type Photomicrosensor EE-SPX303N / SPX403N

A Wide Slot Width of 13 mm and Superior Resistance to Light Interference and Noise.

EE-SX77 / SX87 Photomicrosensor with Slim Cable (Non-modulated) EE-SX77 / SX87

Slim, Compact Photomicrosensor that is still easy to use.

EE-SX47 / SX67 Slot-type Photomicrosensor with connector or pre-wired models (Non-modulated) EE-SX47 / SX67

Global Standard Slot-type photomicrosensors with 50- to 100-mA direct switching capacity.

EE-SX97 Slot-type Photomicrosensor EE-SX97

Built-in connector enables downsizing and easier connection. Protective circuit for safe operation.

EE-SPX74 / SPX84 Slot-type Photomicrosensor with Connector (Modulated) EE-SPX74 / SPX84

Photomicrosensor with light modulation for reduced external light interference and a connector for easy maintenance.

EE-SPX-W Slot-type Photomicrosensor with Cable EE-SPX-W

Photomicrosensor with built-in amplifier and attached cable reduces external light interference.