A wide range of products allows you to select the optimal Lens for each application.
There are 13 products of Lens.
Standard CCTV lens. Lower distortion and higher resolution than previous CCTV lenses.
High-resolution Lens for megapixel cameras.
Ultra-high-resolution lens for 4/3-inch cameras
Wide variety of lenses with focal lengths ranging from 18 to 100 mm.
High-resolution telecentric lens for megapixel camera
Ultra-high-resolution telecentric lens for 1.1-inch cameras
Vibrations and shocks resistant lens for megapixel C-mount cameras
Vibrations resistant Non-telecentric Macro Lens with a 16-mm-dia. simple mechanism.
Vibrations resistant lens with iris plate system for megapixel C-mount cameras
A lock ring locking the surface and the improved design of internal structure increase resistance to vibration
A lock ring locking the surface and the improved design of internal structure increase resistance to vibration
Lens for small camera of Vision Sensor FZ series.
Lens options including Extension Tubes and Rear Converter Lenses.