Page top

General-purpose Vertical

A wide variety of Switches are available including environment-resistant models that are compact, thin, and durable, two-circuit models with spatter countermeasures, and four-circuit models with bifurcated contacts and a block-mounting system.

General-purpose Vertical List

There are 6 products of General-purpose Vertical.

WL-N / WL Two-circuit Limit Switch WL-N / WL

Two-circuit limit switches that can be selected to match the operating environment and application

D4C Enclosed Switch D4C

Sealed, Compact, and Slim-bodied Switch Offers Choice of Many Actuators

D4CC Miniature Limit Switch D4CC

Many Models Including Roller Lever Switches are Only 16-mm Thick with Connector

HL-5000 General-purpose Limit Switch HL-5000

Economical, Miniature Limit Switch Boasting Rigid Construction

D4A-[]N General-purpose Limit Switch D4A-[]N

The Limit Switch with Better Seal, Shock Resistance, and Strength

WL, WLM Two-circuit Limit Switch/Long-life Two-circuit Limit Switch WL, WLM

Wide Range of Two-circuit Switches; Select One for the Operating Environment/Application