| I/O power supply voltage | 20.4 to 26.4 VDC (24 VDC -15%/+10%) | |
|---|---|---|
| Current consumption | I/O Unit interface | Internal power supply |
| 50 mA max. | 80 mA max. | |
| Vibration resistance | 10 to 150 Hz, 0.7-mm amplitude or 50 m/s2 | |
| Shock resistance | 150 m/s2 | |
| Dielectric strength | 500 VAC | |
| Mounting method | DIN 35 mm-track mounting | |
| Ambient operating temperature | -10°C to 55°C | |
| Ambient operating humidity | 25% to 85% (with no condensation) | |
| Ambient storage temperature | -25°C to 65°C | |
| Accessories | I/O Unit Connecting Cable (40 mm) | |