Page top

ZAP

Pushbutton Switch (Cylindrical 30-dia.)

ZAP

Long Service Life with Built-in Z-series Basic Switch

Ratings

Item Rated voltage
(V)
Non-inductive load (A) Inductive load (A)
Resistive load Lamp load Inductive load Motor load
Built-in Switch NC NO NC NO NC NO NC NO
Z-15G5-B 125 VAC
200 VAC
500 VAC
15
15
10
3
2.5
1.5
1.5
1.25
0.75
15
15
6
5
3
1.5
2.5
1.5
0.75
8 VDC
14 VDC
30 VDC
125 VDC
250 VDC
15
15
6
0.5
0.25
3
3
3
0.5
0.25
1.5
1.5
1.5
0.5
0.25
15
10
5
0.05
0.03
5
5
5
0.05
0.03
2.5
2.5
2.5
0.05
0.03

Note: 1. The above values are for steady-state currents.
          2. Inductive load: Power factor = 0.4 (AC); time constant = 7 ms (DC).
          3. The lamp load has an inrush current of 10 times the steady-state current.
          4. The motor load has an inrush current of 6 times the steady-state current.
          5. Standard testing condition.
               (1) Ambient temperature: 20 ±2°C
               (2) Ambient humidity: 65% ±5%RH
               (3) Operating frequency: 20 times/min

Characteristics

Operating
frequency
Mechanical 60 operations/min
Electrical 20 operations/min
Insulation resistance 100 MΩ min. (at 500 VDC)
Contact resistance 30 mΩ max. (initial value)
Dielectric
strength
Between terminals of same polarity 1,000 VAC, 50/60 Hz for 1 min
Between current-carrying metal part
and ground, and between each termi-
nal and non-current-carrying metal part
2,000 VAC, 50/60 Hz for 1 minute
Vibration
resistance
Malfunction 10 to 55 Hz, 1.5-mm double amplitude (1 ms max.)
Shock
resistance
Destruction 500 m/s2
Malfunction 200 m/s2 max. (1 ms max.)
Durability Mechanical 1,000,000 operations min.
Electrical 500,000 operations min.
Weight Approx. 130 to 210 g
Inrush current NC 30 A max.
NO 15 A max.
Ambient operating temperature -25 to 80 ° C (with no icing or condensation)
Ambient operating humidity 35% to 85%RH
Ambient storage temperature -25 to 80 ° C (with no icing or condensation)
Degree of protection IP65 (Operation Unit only)
Electric shock protection class Class II
PTI (proof tracking index) 175
Pollution degree 3 (IEC947-5-1)

Operating Characteristics

Model ZAP-[][] 2ZAP-[][]
Operating characteristics
Operating force OF Approx. 5.88 to 14.71 N Approx. 9.81 to 17.70 N

Note: Operating force may vary depending on thickness of mounting panel.

Contact Form

Name Contact form
Double-throw contacts

Approved Safety Standards

The built-in Z-15G5-B Switch is approved for UL and CSA.