Page top


Subminiature Pushbutton Switch (Cylindrical 10.5-dia.)


High-performance Pushbutton Switch with Built-in Subminiature Basic Switch

Caution: All units are in millimeters unless otherwise indicated.


A2A Dimensions 1

Note: 1. The Operation Unit can be inserted and removed.
           2. Unless specified, a tolerance of ± 0.8 mm applies for all dimensions.

Panel Cutouts

A2A Dimensions 2

Note: Use a mounting panel thickness of 1 to 4 mm.