Consult with your OMRON representative when ordering any models that are not listed in this table.
Small Safety Limit Switch
last update: October 30, 2012
Consult with your OMRON representative when ordering any models that are not listed in this table.
| Actuator | Cable length |
Pull-outing direction of cable |
Built-in switch | |||
|---|---|---|---|---|---|---|
|
1NC/1NO (slow-action) |
2NC (slow-action) |
2NC/2NO (slow-action) |
4NC (slow-action) |
|||
| Model | Model | Model | Model | |||
|
Roller lever (Metal lever, resin roller) ![]() |
1 m | Horizontal | D4F-120-1R | D4F-220-1R | D4F-320-1R | D4F-420-1R |
| Vertical | D4F-120-1D | D4F-220-1D | D4F-320-1D | D4F-420-1D | ||
| 3 m | Horizontal | D4F-120-3R | D4F-220-3R | D4F-320-3R | D4F-420-3R | |
| Vertical | D4F-120-3D | D4F-220-3D | D4F-320-3D | D4F-420-3D | ||
| 5 m | Horizontal | D4F-120-5R | D4F-220-5R | D4F-320-5R | D4F-420-5R | |
| Vertical | D4F-120-5D | D4F-220-5D | D4F-320-5D | D4F-420-5D | ||
|
Roller plunger (Metal roller) ![]() |
1 m | Horizontal | D4F-102-1R | D4F-202-1R | D4F-302-1R | D4F-402-1R |
| Vertical | D4F-102-1D | D4F-202-1D | D4F-302-1D | D4F-402-1D | ||
| 3 m | Horizontal | D4F-102-3R | D4F-202-3R | D4F-302-3R | D4F-402-3R | |
| Vertical | D4F-102-3D | D4F-202-3D | D4F-302-3D | D4F-402-3D | ||
| 5 m | Horizontal | D4F-102-5R | D4F-202-5R | D4F-302-5R | D4F-402-5R | |
| Vertical | D4F-102-5D | D4F-202-5D | D4F-302-5D | D4F-402-5D | ||
last update: October 30, 2012