Rugged Incremental 50-mm-dia. Rotary Encoder
Rugged Rotary Encoder
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
E6C3-CWZ3EH 1000P/R 1M | Rotary Encoder, Rugged, 1000 P/R, 5 to 12 VDC, NPN voltage output, Cable length 1 m |
E6C3-CWZ3EH 1000P/R 2M | Rotary Encoder, Rugged, 1000 P/R, 5 to 12 VDC, NPN voltage output, Cable length 2 m |
E6C3-CWZ3EH 100P/R 1M | Rotary Encoder, Rugged, 100 P/R, 5 to 12 VDC, NPN voltage output, Cable length 1 m |
E6C3-CWZ3EH 100P/R 2M | Rotary Encoder, Rugged, 100 P/R, 5 to 12 VDC, NPN voltage output, Cable length 2 m |
E6C3-CWZ3EH 1024P/R 1M | Rotary Encoder, Rugged, 1024 P/R, 5 to 12 VDC, NPN voltage output, Cable length 1 m |
E6C3-CWZ3EH 1024P/R 2M | Rotary Encoder, Rugged, 1024 P/R, 5 to 12 VDC, NPN voltage output, Cable length 2 m |
E6C3-CWZ3EH 1200P/R 1M | Rotary Encoder, Rugged, 1200 P/R, 5 to 12 VDC, NPN voltage output, Cable length 1 m |
E6C3-CWZ3EH 1200P/R 2M | Rotary Encoder, Rugged, 1200 P/R, 5 to 12 VDC, NPN voltage output, Cable length 2 m |
E6C3-CWZ3EH 1500P/R 1M | Rotary Encoder, Rugged, 1500 P/R, 5 to 12 VDC, NPN voltage output, Cable length 1 m |
E6C3-CWZ3EH 1500P/R 2M | Rotary Encoder, Rugged, 1500 P/R, 5 to 12 VDC, NPN voltage output, Cable length 2 m |
E6C3-CWZ3EH 1800P/R 1M | Rotary Encoder, Rugged, 1800 P/R, 5 to 12 VDC, NPN voltage output, Cable length 1 m |
E6C3-CWZ3EH 1800P/R 2M | Rotary Encoder, Rugged, 1800 P/R, 5 to 12 VDC, NPN voltage output, Cable length 2 m |
E6C3-CWZ3EH 2000P/R 1M | Rotary Encoder, Rugged, 2000 P/R, 5 to 12 VDC, NPN voltage output, Cable length 1 m |
E6C3-CWZ3EH 2000P/R 2M | Rotary Encoder, Rugged, 2000 P/R, 5 to 12 VDC, NPN voltage output, Cable length 2 m |
E6C3-CWZ3EH 200P/R 1M | Rotary Encoder, Rugged, 200 P/R, 5 to 12 VDC, NPN voltage output, Cable length 1 m |
E6C3-CWZ3EH 200P/R 2M | Rotary Encoder, Rugged, 200 P/R, 5 to 12 VDC, NPN voltage output, Cable length 2 m |
E6C3-CWZ3EH 2048P/R 1M | Rotary Encoder, Rugged, 2048 P/R, 5 to 12 VDC, NPN voltage output, Cable length 1 m |
E6C3-CWZ3EH 2048P/R 2M | Rotary Encoder, Rugged, 2048 P/R, 5 to 12 VDC, NPN voltage output, Cable length 2 m |
E6C3-CWZ3EH 2500P/R 1M | Rotary Encoder, Rugged, 2500 P/R, 5 to 12 VDC, NPN voltage output, Cable length 1 m |
E6C3-CWZ3EH 2500P/R 2M | Rotary Encoder, Rugged, 2500 P/R, 5 to 12 VDC, NPN voltage output, Cable length 2 m |