Page top

D4N

Safety Limit Switch

D4N

Popular Safety Limit Switches Providing a Full Lineup Conforming to International Standards

• Lineup includes models with 1NC/1NO, 2NC, 2NC/1NO and 3NC contact forms.
  (Slow-action models with MBB contacts are available.)

• M12-connector models are also available, saving on labor and simplifying replacement.

• Can be used with both standard loads and microloads.

• Conforms to the requirements for safety contacts in EN 115-1, EN 81-20, and EN 81-50 (slow-action models only).

• Certified standards: UL, EN (TÜV), and CCC