| Load power supply
voltage range |
100 to 240 VAC | 400 to 480 VAC |
|---|---|---|
| Power supply voltage | 100 to 240 VAC (50/60 Hz) | |
| Operating voltage range | 85 to 264 VAC | |
| Power consumption | 16 VA max. | |
| Load power supply voltage | 100 to 240 VAC | 400 to 480 VAC |
| Load power supply voltage range | 75 to 264 VAC | 340 to 528 VAC |
| Manipulated variable input | 0.0% to 100.0% (via RS-485 communications) | |
| Current transformer input *1 | Single-phase AC, 0 to 50 A (primary current of CT)
Single-phase AC, 0 to 150 A (primary current of CT) |
|
| Trigger output | One voltage output for each channel, 12 VDC ±15%, Max. load current: 21 mA
(with built-in short-circuit protection circuit) |
|
| Alarm output | NPN open collector, one output
Max. applicable voltage: 30 VDC, Max. load current: 50 mA Residual voltage: 1.5 V max., Leakage current: 0.4 mA max. |
|
| Indications | LED indicators | |
| Control method | Optimum cycle control
Soft-start optimum cycle control *2 Three-phase optimum cycle control |
|
| Ambient operating temperature | -10 to 55°C (with no icing or condensation) | |
| Ambient operating humidity | 25% to 85% | |
| Storage temperature | -25 to 65°C (with no icing or condensation) | |
| Elevation | 2,000 m max. | |
| Accessories | Instruction Sheet | |