Page top

K3HB-S

Linear Sensor Indicator

K3HB-S

Linear Sensor Indicator for High-speed, Highprecision Measurement and Discrimination

Easy recognition of judgement results using color display that can be switched between red and green. *

Equipped with a position meter that represents measured amounts and relative positions.

Develop a variety of measurement and discrimination applications using external event inputs.

Series expanded to include DeviceNet models.

Short body with depth of only 95 mm (from behind the front panel), or 97 mm for DeviceNet models.

UL certification approval (Certification Mark License).

CE Marking conformance by third party assessment body.

Water-resistant enclosure conforms to NEMA 4X (equivalent to IP66).

* Visual confirmation of judgement results is not supported on models that do not have an output or models that do not support DeviceNet.
You can change the display color by setting it, but you cannot switch it based on the judgement results.