Applicable OS | Windows XP/Vista/7/8/8.1/10/11 |
---|---|
Applicable software | CX-Thermo Ver. 4.3 or higher |
Applicable models | EJ1, E5CN-H, E5AN-H, E5EN-H Series |
USB interface standard | Conforms to USB Specification 2.0. |
DTE speed | 38,400 bps |
Connector specifications | Computer: USB (type A plug)
Temperature Controller: Serial |
Power supply | Bus power (Supplied from USB host controller.) |
Power supply voltage | 5 VDC |
Current consumption | 70 mA |
Ambient temperature range | Operating: 0°C to 55°C, Stored: -20°C to 60°C (with no icing or condensation) |
Ambient humidity range | Operating: 10% to 80% (with no condensation) |
Weight | Approx. 100 g |