Page top

WS02-CFSC1-E

Network Configurator

WS02-CFSC1-E

Programming Software for Creating Safety Circuits.

General Specifications

Item Overview
OS
Japanese or English
version
Ver. 2.2[] or earlier
Windows 2000 Professional (Service Pack 4 or later)
Windows XP (Service Pack 2 or later, except for 64-bit version)
Windows Vista (Service Pack 1 or later, except for 64-bit version)

Ver. 3.30 or later
Windows XP (Service Pack 3 or later, except for 64-bit version)
Windows Vista (Service Pack 2 or later)
Windows 7

Ver. 3.4 or later
Windows XP Service Pack 3 (32-bit edition)
Windows Vista Service Pack 2 (32-bit edition,64-bit edition)
Windows 7 (32-bit edition, 64-bit edition)
Windows 8 (32-bit edition, 64-bit edition)
Windows 8.1 (32-bit edition, 64-bit edition)
Windows 10 (32-bit edition, 64-bit edition)
Note: Administrator rights are required for installation.
Main unit Personal computer with processor recommended by Microsoft
Memory Memory capacity recommended by Microsoft
Hard disk drive At least 200 MB of hard disk space
Monitor SVGA (800 x 600 resolution) or higher with 256 colors minimum
Disk device CD-ROM drive
Mouse Windows-supported mouse or other pointing devices
Communications port
(Note)
One of the following communications port is required:
USB port: When using a USB port (USB 1.1) of NE1A-SCPU series or NE0A series to connect online
Ethernet port: When using Ethernet to connect online
DeviceNet interface card (3G8F7-DRM21 or 3G8E2-DRM21-V1): When using DeviceNet to connect online

Note: 1. PC cannot be put into a standby state with the NE1A series connected via USB cable.
           2. DeviceNet interface card does not conform to 64-bit operating system.
           3. One or more USB port is required on a communications port of the maintenance tool.