| Unit
type |
Product
name |
Input
points |
Signal range | Conver-
sion speed (resolu- tion) |
External
connec- tion |
No. of
unit numbers allocated |
Current
consump- tion (A) |
Model | Stand-
ards |
|
|---|---|---|---|---|---|---|---|---|---|---|
| 5V | 24V | |||||||||
| CS1
Special I/O Units |
Isolated-
type DC Input Unit ![]() |
4
inputs |
4 to 20 mA, 0 to 20 mA,
0 to 10 V, ± 10 V, 0 to 5 V, ± 5 V, 1 to 5 V, 0 to 1.25 V, ± 1.25 V |
20 ms/
4 inputs, 10 ms/ 2 inputs |
Removable
terminal block |
1 | 0.12 | 0.12 | CS1W-PDC11 | UC1, N,
CE |
| 8
inputs |
4 to 20 mA, 0 to 10 V,
0 to 5 V, 1 to 5 V |
250 ms/
8 inputs |
0.18 | 0.06 | CS1W-PDC55 | UC1, CE | ||||
| 4
inputs |
4 to 20 mA, 0 to 20 mA,
1 to 5 V, 0 to 5 V, ± 5 V, 0 to 10 V, ± 10 V |
100 ms/
4 inputs |
0.15 | 0.16 | CS1W-PDC01 | |||||
| Isolated-
type 2-Wire Transmitter Input Unit ![]() |
4
inputs |
4 to 20 mA, 1 to 5 V | 100 ms/
4 inputs |
0.15 | 0.16 | CS1W-PTW01 | ||||
| Power
Transducer Input Unit |
8
inputs |
0 to 1 mA, ± 1 mA | 200 ms/
8 inputs |
0.15 | 0.08 | CS1W-PTR01 | ||||
| Analog
Input Unit (100 mV) |
8
inputs |
0 to 100 mV, ± 100 mV | 200 ms/
8 inputs |
0.15 | 0.08 | CS1W-PTR02 | ||||