Page top

CS1W-AD

SYSMAC CS-series Analog I/O Unit

CS1W-AD

For Various Analog I/Os

International Standards

  • The standards indicated in the "Standards" column are those current for UL, CSA, cULus, cUL, NK, and Lloyd standards and EC Directives as of the end of September 2008. The standards are abbreviated as follows: U: UL, U1: UL Class I Division 2 Products for Hazardous Locations, C: CSA, UC: cULus, UC1: cULus Class I Division 2 Products for Hazardous Locations, CU: cUL, N: NK, L: Lloyd, and CE: EC Directives.
  • Ask your OMRON representatives for the conditions under which the standards were met.

Analog Input Units

Unit type: CS-series Special I/O Units

Product
name
Specifications Model No. of
Unit
num-
bers
allo-
cated
Current
consump-
tion (A)
Stand-
ards
I/O
points
Signal
range
selection
Signal
range
Resolu-
tion
Conver-
sion
speed
External
connec-
tion
5V 26V
Analog Input
Units
4
inputs
Set
separately
for each
input
1 to 5 V,
0 to 5 V,
0 to 10 V,
- 10 V to
10 V,
4 to 20 mA
1/8,000
(Settable
to
1/4,000)
250 s/
point max.
(Settable
to 1 ms/
point)
Removable
terminal
block
CS1W-AD041-V1 1 0.12 0.09 UC1,
N, CE
8
inputs
1 to 5 V,
0 to 5 V,
0 to 10 V,
- 10 V to
10 V,
4 to 20 mA
1/8,000
(Settable
to
1/4,000)
250 s/
point max.
(Settable
to 1 ms/
point)
Removable
terminal
block
CS1W-AD081-V1 2 0.12 0.09
16
inputs
MIL
connector
CS1W-AD161 0.15 0.06 UC1,
CE
CS1W-
AD161
Connector-
Terminal
block
conversion
Units
Slim-type terminal block 34 terminal, dimensions: 128 × 40 × 39 mm XW2D-34G6 --- ---
Connecting cable
Length: 2 m
XW2Z-200C --- ---