Page top

CS1W-DA

SYSMAC CS-series Analog I/O Unit

CS1W-DA

For Various Analog I/Os

Applicable standards

Refer to the OMRON website (Models with Standards Certification) or ask your OMRON representative for the most recent applicable standards for each model.

Analog Output Units

Unit
type
Prod-
uct
name
Specifications Model No. of
Unit
num-
bers
allo-
cated
Current
con-
sump-
tion (A)
I/O
points
Signal
range
selec-
tion
Signal
range
Reso-
lution
Con-
ver-
sion
speed
Ex-
ternal
con-
nec-
tion
5
V
26
V
CS1
Special
analog
I/O
Units
Analog
Output
Units
4
out-
puts
Set
sepa-
rately
for
each
input
1 to 5 V,
0 to 5 V,
0 to 10 V,
-10 V to
10 V, 4 to
20 mA
1/4,000 1 ms/
point
Re-
movable
terminal
block
CS1W-DA041 1 0.13 0.18
8
out-
puts
1 to 5 V,
0 to 5 V,
0 to 10 V,
-10 V to
10 V
1/4,000 1 ms/
point
CS1W-DA08V 0.13 0.18
8
out-
puts
4 to
20 mA
1/4,000 1 ms/
point
CS1W-DA08C 0.13 0.25