Page top

CRT1-[]D08(-1) / []D16(-1) / ROS[] / ROF[]

Digital I/O Slave Units with Screw Terminal Blocks (2-tier Terminal Block/Relay Output/SSR Output)

CRT1-[]D08(-1) / []D16(-1) / ROS[] / ROF[]

Visualize the actual worksite status! Simple and Intelligent I/O Slave Units.

Caution: All units are in millimeters unless otherwise indicated.

CRT1-ID08 (-1)
CRT1-OD08 (-1)

CRT1-[]D08(-1) / []D16(-1) / ROS[] / ROF[] Dimensions 2 CRT1-ID08 (-1)_Dim

CRT1-ID16 (-1)
CRT1-OD16 (-1)

CRT1-[]D08(-1) / []D16(-1) / ROS[] / ROF[] Dimensions 4 CRT1-ID16 (-1)_Dim

CRT1-MD16 (-1)

CRT1-[]D08(-1) / []D16(-1) / ROS[] / ROF[] Dimensions 6 CRT1-MD16 (-1)_Dim

CRT1-ROS08
CRT1-ROF08

CRT1-[]D08(-1) / []D16(-1) / ROS[] / ROF[] Dimensions 8 CRT1-ROS08_Dim

CRT1-ROS16
CRT1-ROF16

CRT1-[]D08(-1) / []D16(-1) / ROS[] / ROF[] Dimensions 10 CRT1-ROS16_Dim