Page top

CRT1B-[]D02S(-1)

Bit Slave Units with e-CON Connectors

CRT1B-[]D02S(-1)

Simple and Intelligent Bit Slaves with Industry-standard e-CON connectors.

Slave Units capable of 2-point bit-level distribution.
The I/O power supply is supplied from the communications power in the previously connected flat cable, and has a short-circuit detection function for protection.

Industry-standard e-CON connectors

Short-circuit protection safeguards the network from I/O short circuits.

Simple communications connections with flat cable and connectors.

Bit-level distribution to support essentially any application.