Page top

E2EH

Proximity Sensor Ideal for High Temperatures and Cleaning Processes

E2EH

Proximity Sensor Ideal for the Food and Beverage Industry

SUS316L Body, IP69K Protection, Resistant to High Temperatures and Detergents

E2EH Features 2 E2EH_Features1

Improved resistance to detergents and rusting

E2EH Features 3 E2EH_Features2

Applicable to 120°C (with DC 3-wire connection)
(Heat resistance verified to 1,000 hours.)

E2EH Features 4 E2EH_Features3

Resists typical detergents and disinfectants used in the food industry

E2EH Features 5 E2EH_Features4

Water resistant under high-temperature, high-pressure cleaning based on DIN 40050-9.
(Pressure: 8,000 to 10,000 kPa, Water temperature: 80°C, For 30 s at all angles)