Page top

SC

Limit Switch Connectors

SC

Connectors for Limit switches to secure watertightness of the edges of the conduits.

Connectors (SC Series)

Connector for Cabtire Cable

Conduit Applicable cable Inner diameter (D)
of seal rubber
External diameter
of cable
Model Applicable model
Min. Max.
JIS B 0202 G1/2 Cabtire cable
(general-purpose)
7 mm 5.5 mm 7.5 mm SC-1M WL-N, WL, D4A-[]N,
D4B-[]N, ZE, ZV,
ZV2, XE, XV, XV2
9 mm 7.5 mm 9.5 mm SC-2M
12.5 mm 11 mm 13 mm SC-3M
14 mm 12 mm 14 mm SC-4M
11 mm 9 mm 11 mm SC-5M
Cabtire cable
(anti-corrosive)
7 mm 5.5 mm 7.5 mm SC-21
9 mm 7.5 mm 9.5 mm SC-22
12.5 mm 11 mm 13 mm SC-23
14 mm 12 mm 14 mm SC-24
11 mm 9 mm 11 mm SC-25
1/2-14NPT Cabtire cable 7 mm 5.5 mm 7.5 mm SC-1PT D4A-[]N
9 mm 7.5 mm 9.5 mm SC-2PT
12.5 mm 11 mm 13 mm SC-3PT
14 mm 12 mm 14 mm SC-4PT
11 mm 9 mm 11 mm SC-5PT

Note: Please use sealling tape with SC Connectors. SC-1M to SC-5M, however, are provided with an O-ring (NBR) and
          therefore sealing tape is not necessary to ensure a proper seal.

Simple Connector

(Not Suitable for Locations Subject to Oil or Water)

Conduit Applicable
cable
Inner diameter (D)
of seal rubber
External diameter
of cable
Model Applicable model
Min. Max.
JIS B 0202 G1/2 Cabtire cable 10.6 mm 8.5 mm 10.5 mm SC-P2 WL-N, WL, D4A-[]N, D4B-[]N,
ZE, ZV, ZV2, XE, XV, XV2
Pg13.5 9.6 mm 7.5 mm 9.5 mm SC-P3 WL[]-G
JIS B 0202 G1/2 9 mm 7.5 mm 9 mm SC-6 WL-N, WL, D4A-[]N, D4N *,
D4N-[]R *, D4B-[]N, ZE, ZV,
ZV2, XE, XV, XV2

Note: Simple connector are made of resin. If more sealing capability is required, use one of SC-1M to SC-5M, which
          have metal casings.
          Models marked with an asterisk (*) however, can only be used with resin connectors.

SC-[]F[] FA Connectors

SC Lineup 7

FA Connectors

Model Number of
conductors
Voltage
specification
Size of conduit Size of crimp
terminal
Applicable
model
SC-2F 2 125 VDC JIS B 0202 G½ M4 WL
SC-2FAD 2 250 VAC
SC-4F4D 4 125 VDC
SC-4F4AD 4 250 VAC

Connecting Cables

SC Lineup 9

Voltage specification Number of conductors Cable length Model
AC 2 2 m XS2F-A421-DB0-F
5 m XS2F-A421-GB0-F
4 2 m XS2F-A421-D90-F
5 m XS2F-A421-G90-F
DC 2 2 m XS2F-D421-DD0
5 m XS2F-D421-GD0
4 2 m XS2F-D421-D80-F
5 m XS2F-D421-G80-F