Page top

PYF[][]S / P2RF-[][]-S

Screwless Clamp Terminal Sockets

PYF[][]S / P2RF-[][]-S

New Screwless Terminal Sockets Added for MY and G2R Relays.

Characteristics

Sockets

PYF[][]S

Model PYF08S PYF14S
Ambient operating temperature -55 to 70°C
Ambient operating humidity 5% to 85%
Continuous carry current * 10 A 5 A
Dielectric
strength
Between contact terminals of same polarity 2,000 VAC, 1 min 2,000 VAC, 1 min
Between contact terminals of different polarity 2,000 VAC, 1 min 2,000 VAC, 1 min
Between coil and contact terminals 2,000 VAC, 1 min 2,000 VAC, 1 min
Insulation resistance 1,000 MΩ min.
Weight (approx.) 46 g 62 g

* The continuous carry current of 10 A for the PYF08S is for an ambient temperature of 55°C.
    At an ambient temperature of 70°C, the value is 7 A.

P2RF-[][]-S

Model P2RF-05-S P2RF-08-S
Ambient operating temperature -40 to 70°C
Ambient operating humidity 5% to 85%
Continuous carry current 10 A 5 A
Dielectric
strength
Between contact terminals of same polarity 1,000 VAC, 1 min 1,000 VAC, 1 min
Between contact terminals of different polarity --- 3,000 VAC, 1 min
Between coil and contact terminals 4,000 VAC, 1 min 4,000 VAC, 1 min
Insulation resistance 1,000 MΩ min.
Weight (approx.) 36 g 40 g

Socket Accessories

Short Bars

Application Applicable
sockets
Model Maximum carry
current
Ambient operating
temperature
Ambient operating
humidity
For Coil terminals PYF08S PYDM-08S[] 10 A -40 to 70°C 5% to 85%
PYF14S PYDM-14S[] 10 A -40 to 70°C 5% to 85%

Ratings for Safety Standard Certification

PYF[][]S

Standard File No.
VDE0627 (EN61984) Certificate No. 40015509
UL508 (UL1059) E87929 Vol.3
CSA C22.2 No.14 (CSA C22.2 No.158) LR31928

P2RF-[][]-S

Standard File No.
VDE0627 (EN61984) Certificate No. 40002313
UL508 (UL1059) E87929 Vol.3
CSA C22.2 No.14 (CSA C22.2 No.158) LR31928