Item | H3CR-G8L | H3CR-G8EL |
---|---|---|
Functions | Star-delta timer | Star-delta timer with instantaneous output |
Pin type | 8-pin | |
Operating/Reset method | Time-limit operation/Self-reset | |
Output type | Time-limit:
SPST-NO (star operation circuit) SPST-NO (delta operation circuit) |
Time-limit:
SPST-NO (star operation circuit) SPST-NO (delta operation circuit) Instantaneous: SPST-NO |
Mounting method | DIN track mounting, surface mounting, and flush mounting | |
Approved standards | UL508, CSA C22.2 No.14, NK, Lloyds, CCC: GB/T 14048.5 *
Conforms to EN61812-1 and IEC60664-1 (VDE0110) 4kV/2. |