| Model | ZJ-FA20 |
|---|---|
| Power supply voltage | 24 VDC |
| Current consumption | 900 mA max. (input from included AC adapter) |
| Discharge voltage | ±7 kV |
| Discharge method | Variable DC |
| Airflow (m3/min.) | 1.4 to 2.3 m3/min (typical) |
| Ionization time *2 | 1.2 s (0.8 s with no Filter) |
| Ion balance *2 | ±10 V max. |
| Amount of generated ozone | 0.01 ppm max. (measured at a distance of 50 mm from air outlet) |
| Indicators | High-voltage output lamp: ION (yellow), Cleaning lamp: CLEANING (orange), Power lamp:
POWER (green) |
| Main functions | Automatic ion balance adjustment, airflow adjustment, manual ion balance adjustment |
| Ambient temperature range | Operating and storage: 0 to 50°C (with no icing or condensation) |
| Ambient humidity range | Operating: 35% to 65%, storage: 35% to 85% (with no condensation) |
| Weight (packed state) | Approx. 2.0 kg |
| Materials | Unit: ABS, Discharger: Tungsten, stand: SPCC |
| Accessories | Instruction sheet, AC adapter *1, warning labels (2 types), FG connection cable (2 m) |