Page top

CRT1-VID16ML(-1) / VOD16ML(-1)

Digital I/O Slave Units with MIL Connector (Vertical type)

CRT1-VID16ML(-1) / VOD16ML(-1)

Thinnest in the industry! Ultimately little space and wiring are required.

MIL connectors expand I/O interface options to include direct connection to actuators and to terminal block conversion units.

Super thin width of 15 mm could downsize the control panel.

Connector interface between the communications unit and the I/O units can reduce startup time and raise maintenance ability.

Various maintenance data such as operation status and deterioration of equipment can be collected to improve productivity.

DIN tracks and metal fixtures allow flexible installation.

Wide range of connection styles are available including direct connection to actuators and to terminal block conversion units.