Page top

NE0A-SCPU01

Safety Network Controller

NE0A-SCPU01

New Lineup for Safety Applications with Up to 12 Inputs

Circuits for the required safety category are easy to build.

The safety circuits you create can be registered as templates and reused, for easy standardization.

A wide range of TÜV-certified templates is also available.

The NE0A operating conditions can be monitored from a standard DeviceNet Master.

Network distribution is possible by combining with an NE1A Safety Controller.

ISO13849-1 (PLe) and IEC 61508 SIL3 certification.